Skip to main content

Overview

Description

RZ/A1H is the premium full-featured part in the RZ/A1 family with an Arm® Cortex®-A9 core running at 400MHz and 10MB of on-chip SRAM. With 10MB on-chip SRAM, the RZ/A1H supports up to 2 Displays with WXGA (1280x800) resolution without the need for external memory. RZ/A1H enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1H, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Voltage: 3.3V/1.18V
  • Package: 324-pin FBGA, 256-pin LFBGA, 256-pin LFQFP
  • Memory: SRAM 10MB
  • Timer: 32-bit Timer (ch) x 2, 16-bit Timer (ch) x 5, Watchdog Timer (ch) x 1, Motor Control PWM Timer x 8
  • PWM: PWM Output x 16, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 8
  • Others: PLL, RTC, Power-On Reset

Comparison

Applications

  • Home Appliance
  • Healthcare

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/A1H FreeRTOS™ Software Package
Software package for HMI software development kit using RZ/A1H. Support for camera input, LCD output, and image adjustment.
Software Package Renesas
RZA1 Microsoft Azure Software Development Kit
This is the RZ/A1 Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A1 Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
Software Package Renesas
QE for Camera: Development Assistance Tool for Camera Applications
This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Solution Toolkit Renesas
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
RZ/A Software Development Kit
Software package for the RZ/A
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
TES Guiliani
'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
Solution Toolkit Renesas
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
SEGGER J-Link and J-Trace PRO
The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
Emulator SEGGER
10 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 49 KB 日本語
1 item

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: