Skip to main content

Overview

Description

This evaluation board kit is ideal for evaluating RZ/G2LC. The RZ/G2LC Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.

  • Contents
    • RZ/G2LC Module Board (SMARC2.1)
    • Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and RZ/V2L)
    • USB Cable (USB Type-A- Micro USB Type-B)

*Please prepare the following by yourself:

  • 65W USB Type-C Charger
    • USB PD
    • Output: 5V3A, 9V3A, 15V3A, 20V3.25A
  • USB Type-C to Type-C cable
    • USB-C&USB-C 3.1 Gen2 USB-PD 100W support
  • micro SD UHI-Class 10 8GB or more

*See EVK user's manual for more information.

Features

  • Device: RZ/G2LC
    • Cortex-A55 Dual, Cortex-M33
    • BGA361pin, 13mmSq body, 0.5mm pitch
  • Module Board Function
    • DDR4 SDRAM: 1GB × 1pc
    • QSPI flash memory: 512Mb × 1pc
    • eMMC memory: 64GB × 1pc
    • The microSD card slot is implemented and used as an eSD for boot.
    • 5-output clock oscillator “5P35023” implemented
    • PMIC power supply “RAA215300” implemented
  • Carrier Board Function
    • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
    • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
    • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
    • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
    • The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
    • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
    • The microSD card slot and two sockets for PMOD are implemented as an interface for peripheral functions.
    • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.27 MB
Manual - Development Tools ZIP 4.48 MB
Application Note PDF 9.11 MB
Application Note ZIP 1.78 MB
Application Note PDF 1007 KB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 39.07 MB
PCB Design Files Log in to Download ZIP 7.03 MB
Software & Tools - Software
[Toolchains=GNU ARM Embedded|v9.2.1.20191025]
EXE 35.91 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
3 items