Skip to main content

Overview

Description

The RAA215300 is a high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. It supports DDR3, DDR3L, DDR4, and LPDDR4 memory power interfaces. The internally compensated regulators, built-in Real-Time Clock (RTC), 32kHz crystal oscillator, and coin cell battery charger provide a highly integrated, small-footprint power solution ideal for System-on-Module (SoM) applications. The spread spectrum feature and ultrasonic mode provide an effective solution for noise-sensitive RF and audio applications.

For more information or to request documentation, please contact your local Renesas sales representative.

Features

  • Input operating voltage range: 2.7V to 5.5V
  • 6 synchronous buck regulators (supporting 5A, 3.5A, 2x1.5A, 1A, 0.6A)
  • 3 LDOs (supporting 2x300mA, 50mA), with bypass mode support
  • Dedicated VTTREF for DDR memory
  • Auto PFM/PWM, FPWM, and ultrasonic modes, with selectable PWM fSW
  • Built-in 32kHz crystal oscillator (with bypass), RTC, and coin cell battery/super cap charger
  • DVS and Sleep modes
  • Internally compensated
  • Spread Spectrum
  • I²C Serial Interface (up to 1MHz)
  • Internal Programmable NVM (EEPROM)
  • 6 Programmable MPIOs
  • WatchDog timer
  • Fault protections
  • Pb-free (RoHS compliant)

Comparison

Applications

  • MCU/MPU/SoC Consumer and Industrial Power
  • Li-ion Battery System Power
  • FPGA System Power
  • Building/Factory Automation System Power

Documentation

Type Title Date
Datasheet PDF 1.37 MB
Brochure PDF 10.21 MB
Application Note PDF 301 KB
Datasheet PDF 204 KB
Application Note PDF 831 KB
Manual - Software PDF 1.44 MB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 699 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training