Skip to main content

Overview

Description

The RZ/T1-M group has the Arm® Cortex®-R4 Processor with FPU designed for real-time processing, capable of high-speed operation at up to 450 MHz. And by equipped with the MDIO interface, The RZ/T1-M group is ideal for applications such as optical modules. 6 x 6mm small package contributes to space saving.

Features

  • CPU: Arm® Cortex®-R4 Processor with FPU, 450MHz
  • Management data input / output interface(Slave/Master)
  • Memory: Tightly Coupled Memory 544KB(with ECC), Extended SRAM 1MB(with ECC, option)
  • Analog function: 12-bit A/D Converter Unit0 : 8ch,Unit1 : 8ch
  • Package: 112-pin FBGA
  • Voltage: Core 1.2V, I/O 3.3V

Comparison

Applications

Optical modules

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: