Skip to main content

Overview

Description

The AI hardware IP, DRP-AI, configured with DRP and AI-MAC, combines both a high-speed AI inference and low power consumption and realizes 1TOPS/W class power performance. In addition, the image signal processor (ISP) is highly robust, producing a stable image independent of the environment, allowing for a high AI recognition accuracy. With these features, the RZ/V2M realizes low power consumption, which is a challenge for embedded devices, making heat dissipation measures easier. Since heat sinks and cooling fans are no longer needed, the equipment can be miniaturized and the BOM cost can be reduced. The result is that it is ideal for vision AI applications in a wide range of embedded markets, including surveillance security, retail, office automation (OA), industrial automation, robotics, and healthcare. In addition, the RZ/V2M also features abundant high-speed communication interfaces such as USB 3.1, PCI-Express, Gigabit Ethernet, and many CPU peripheral functions, so it can also be used in a variety of applications.

Features

  • CPU and DDR Memory Interfaces
    • 2x Cortex-A53 up to 1.0GHz
    • 32-bit LPDDR4-3200
  • Vision and Artificial Intelligence
    • AI Accelerator; DRP-AI at 1.0 TOPS/W class
    • Image Signal Processor (ISP) of multi-stream available
    • Camera Interface; 2x MIPI CSI
    • Face and Human Detection Engine
  • Video and Graphics, Display
    • H.265/H.264 Multi Codec
      Encoding; h.265 up to 2160p30, h.264 up to 1080p120
      Decoding; h.265 up to 2160p30, h.264 up to 1080p120
    • 2D Graphics Engine; 200MPixels/s
    • Display; MIPI-DSI (4-lane), HDMI 1.4a
  • High Speed Interfaces
    • 1x Gigabit Ethernet
    • 1x USB3.1 Gen1 Host/Peripheral
    • 1x PCIe Gen 2 (1-lane)
    • 2x SDIO 3.0
    • 1x NAND Flash Interface ONFI1.0
    • 1x eMMC 4.5.1
  • Hardware Security Engine provided
  • Package: FCBGA, 15x15mm 0.5mm pitch

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
DRP-AI Translator [V1.85]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software Package Renesas
RZ/V2M DRP-AI Support Package [V7.50]
This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Software Package Renesas
RZ/V2M ISP Support Package [V.1.4.8]
This product provides ISP Support Package for RZ/V2M. Please read the Release Note included in this first when you use the package.
Software Package Renesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software Package Renesas
RZ/V Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
SEGGER J-Link and J-Trace PRO
The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
Emulator SEGGER
6 items

Software Downloads

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training