Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Inner Creepage Distance (mm) | 3 - Insulator Thickness (mm) | 4 - Clearance (mm) |
---|---|---|---|---|---|
PS2801C-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |
PS2802-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |
PS2805C-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |
PS2811-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |
PS2815-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |
PS2833-4 | 2.5 | 4.5 | 2.5 | 0.1 | 4.5 |