Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Insulator Thickness (mm) | 3 - Clearance (mm) |
---|---|---|---|---|
PS8802-1, PS8802-2 | 2.5 | 4.0 | 0.2 | 4.0 |
PS8821-1, PS8821-2 | 2.5 | 4.0 | 0.2 | 4.0 |
PS9817A-1, PS9817A-2 | 2.5 | 4.0 | 0.2 | 4.0 |
PS9821-1, PS9821-2 | 2.5 | 4.0 | 0.2 | 4.0 |
PS9822-1, PS9822-2 | 2.5 | 4.0 | 0.2 | 4.0 |
PS9851-1, PS9851-2 | 2.5 | 4.0 | 0.2 | 4.0 |