Overview
Description
The TDHBG1200DC100 1.2 kW half-bridge evaluation board provides the elements of a simple buck or boost converter for basic study of switching characteristics and efficiency achievable with Renesas’ 650V GaN FETs. In either buck or boost mode the circuit can be configured for synchronous rectification and the high-voltage input and output can operate at up to 400Vdc, with a power output of up to 1.2 kW. The TDHBG1200DC100-KIT is for evaluation purposes only.
Features
- Power: 1.2 kW
- Switching frequency: 50kHz-300kHz (variable)
- Features TP65H070L
- Easy-to-use platform to investigate GaN
- Topologies/Functions
- Synchronous buck
- Synchronous boost
- Hard-switched half-bridge
Applications
- Datacom
- Broad industrial
- PV inverter
- Servo motor
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.68 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: