Overview
Description
The TDHBG2500P100 2.5kW half-bridge evaluation board provides the elements of a simple buck or boost converter for the basic study of switching characteristics and efficiency achievable with Renesas' 650V GaN FETs. In either buck or boost mode, the circuit can be configured for synchronous rectification and the high-voltage input and output can operate at up to 400Vdc, with a power output of up to 2.5kW.
Features
- Power: 2.5kW
- Switching frequency: 50kHz-300kHz (variable)
- Features TPH3212PS
- Easy-to-use platform to investigate GaN
- Synchronous buck
- Synchronous boost
- Hard-switched half-bridge
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.42 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: