Skip to main content

Overview

Description

The TP65H050G4YS 650V 50mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas' Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H050G4YS is offered in an industry-standard TO-247-4 with a Kelvin source and common source package configuration.

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly-used gate driver
  • Kelvin source for improved performance
  • Pin-to-pin Drop-in with Si and SiC TO-247-4 (note: tab is source versus drain)

Comparison

Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 699 KB
PCB Design Files ZIP 207 KB
PCB Design Files ZIP 751 KB
PCB Design Files ZIP 2.70 MB
4 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: