Skip to main content

Overview

Description

The 2SJ598 is P-channel MOS Field Effect Transistor designed for solenoid, motor and lamp driver.

Features

  • Low on-state resistance:
    RDS(on)1 = 130 mΩ MAX. (VGS = –10 V, ID = –6 A)
    RDS(on)2 = 190 mΩ MAX. (VGS = –4.0 V, ID = –6 A)
  • Low Ciss: Ciss = 720 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.07 MB
Guide PDF 796 KB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Datasheet PDF 237 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: