Overview
Description
The 2SK3385 is a Nch Single Power Mosfet 60V 30A 28Mohm Mp-3/To-251.
Features
- Low on-state resistance
RDS(on)1 = 28 mΩ MAX. (VGS = 10 V, ID = 15 A)
RDS(on)2 = 45 mΩ MAX. (VGS = 4.0 V, ID = 15 A) - LowCiss: Ciss = 1500 pF TYP.
- Built-in gate protection diode
- TO-251/TO-252 package
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 230 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.