Overview
Description
The N0434N is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Low on-state resistance
RDS(on) = 3.7 mΩ MAX. (VGS = 10 V, ID = 50 A) - Low input capacitance
Ciss = 5550 pF TYP. (VDS = 25 V, VGS = 0 V) - High current
ID(DC) = ±100 A - RoHS Compliant
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 518 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: