Overview
Description
The RJE0618JSP is a P channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.
Features
- Nch/Pch: Pch
- Number of channels: Single
- Automotive: YES
- VDSS (V): -60
- ID (A): -10
- RDS (ON) (mohm) max. @4V to 4.5V: 180
- RDS (ON) (ohm) typ. @4V to 4.5V: 134
- RDS (ON) (mohm) max. @8V to 10V: 120
- RDS (ON) (ohm) typ. @8V to 10V: 98
- Pch (W): 2.5
- Tsd (°C) typ: 175
- Package Type: SOP8
- AEC-Q101 Compliant
Comparison
Applications
- Body lighting heater
- Power train application
- 24V automotive electronic equipment
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 325 KB 日本語 | |
Product Reliability Report | PDF 193 KB | |
Guide | PDF 796 KB | |
Brochure | PDF 9.16 MB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
