Skip to main content
Order Now

Overview

Description

The RJF0408JPD is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.

Features

  • Nch/Pch: Nch
  • Number of channels: Single
  • Automotive: YES
  • VDSS (V): 60
  • ID (A): 40
  • RDS (ON) (mohm) max. @4V to 4.5V: 25
  • RDS (ON) (ohm) typ. @4V to 4.5V: 17
  • RDS (ON) (mohm) max. @8V to 10V: 19
  • RDS (ON) (ohm) typ. @8V to 10V: 12
  • Pch (W): 50
  • Tsd (°C) typ: 175
  • Package Type: LDPAK(S)(1)
  • AEC-Q101 Compliant

Comparison

Applications

  • Body lighting heater
  • Power train application
  • 24V automotive electronic equipment

Documentation

Type Title Date
Datasheet PDF 201 KB 日本語
Product Reliability Report PDF 193 KB
Guide PDF 796 KB
Brochure PDF 9.16 MB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Brochure PDF 1.32 MB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models