Overview
Description
The RJF0614DSP N-channel thermal MOSFET offers over-temperature shut-down capability sensing to the junction temperature. This FET has a built-in over-temperature shut-down circuit in the gate area to shut down the gate voltage in case of high junction temperature like applying over power consumption, overcurrent, etc.
Features
- Logic level operation (5V to 6V gate drive)
- Built-in over-temperature shut-down circuit
- High endurance capability against short circuits
- Temperature hysteresis type
- High-density mounting
- Power supply voltage applies 12V and 24V
Comparison
Applications
- Power switching
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 232 KB 日本語 | |
Product Reliability Report | PDF 277 KB | |
Guide | PDF 796 KB | |
Brochure | PDF 9.16 MB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
