Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- Very low on-resistance
RDS(on) = 0.038 Ω typ. (at ID = 12.5 A, VGS = 10 V, Ta = 25 °C) - Low gate charge
Qg = 37 nC typ. (at VDD = 120 V, VGS = 10 V, ID = 25 A, Ta = 25 °C) - Low leakage current
- High speed switching
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 90 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: