Skip to main content

Overview

Description

The UPA2821T1L is a Nch Single Power Mosfet 30V 26A 3.8Mohm 8Pin HVSON (3333).

Features

  • VDSS = 30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 3.8 mΩ MAX. (VGS = 10 V, ID = 26 A)
  • 4.5 V Gate-drive available
  • Small surface mount package (8-pin HVSON (3333))
  • Pb-free, Halogen Free

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 144 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models