Overview
Description
The BCR08AM-14A 700V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.
Features
- IT(RMS): 0.8A
- VDRM: 700V
- IRGTI, IRGTI, IRGT III: 5mA
- Tj: 125 °C
- Planar passivation type
- RoHS compliant
- Halogen-free (PRSS0003DJ-A)
- Completely Pb-free (PRSS0003DJ-A)
Comparison
Applications
- General-purpose AC control
- Washing machines
- Electric fans
- Air cleaners
- Solid state relay
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 358 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 129 KB 日本語 | |
Product Reliability Report | PDF 280 KB | |
Brochure | PDF 1.92 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
