Overview
Description
The BCR08DS-14A 700V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, and other general-purpose control applications.
Features
- IT(RMS): 0.8A
- VDRM: 700V
- IFGTI, IRGTI, IRGTI: 5mA
- Planar passivation type
- Surface mounted type
- Completed Pb Free
Comparison
Applications
- General-purpose control
- Washing machines
- Electric fans
- Air cleaners
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 268 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 280 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
