Overview
Description
The BCR12CS-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, control of household equipment such as TV sets, stereo systems, refrigerators, washing machines, infrared kotatsu, carpet, and electric fans, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.
Features
- IT (RMS): 12A
- VDRM: 600V
- IFGTI, IRGTI, IRGT III: 30mA
- Maximum junction temperature of 150 °C
- Non-insulated type
- Planar passivation type
Comparison
Applications
- General-purpose AC control
- Contactless AC switch
- Electric heater control
- Household equipment control
- Solenoid control
- Solid state relay
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
