Overview
Description
The iW1602 is a digital offline AC/DC controller for up to 30W output travel adapters. It uses Renesas' PrimAccurate™ primary-side control technology to eliminate the need for an optical isolation device on the secondary, reducing component count and cost.
The iW1602 integrates a unique light load operation mode that allows the user to configure the minimum switching frequency at light load through an external resistor. The higher the light load mode switching frequency, the better the dynamic load response (DLR). If the lowest switching frequency is chosen, the no-load power consumption is reduced, negatively impacting the DLR performance. In this case, the iW676 synchronous rectifier controller with integrated active voltage position (AVP) control can be used for faster DLR while keeping the no-load power consumption <30mW.
The iW1602 integrates a full array of protection features, including Renesas' SmartDefender™ advanced hiccup technology to protect against soft shorts in travel adapter cables and connectors.
A DiaSIM™ simulation model is available for the iW1602. For more information and where to download, please visit the DiaSIM page.
Features
- 30W AC/DC Digital Controller
- Configurable Light Load Mode Optimizes for Low No-Load Power Consumption and Fast DLR
- <30mW No-Load Power Consumption with Fast DLR (using the iW676-30 Secondary-Side Controller with Active Voltage Positioning)
- <75mW No-Load Power Consumption with Faster DLR without Secondary-Side AVP Controller
- Compliant with DoE Level VI and EU’s CoC, Version 5, Tier 2 External Power Supply Standards
- PrimAccurate™ Primary-Side Regulation Technology
- Eliminates the Need for an Optocoupler
- SmartDefender™ Advanced Hiccup Technology
- Helps Address Soft-Shorts in Cables, Connectors without Latching Off
- Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
- Full Protection Features
- Output Short Circuit Protection
- Output Overvoltage Protection
- Output Overcurrent Protection
- Over-Temperature Protection
Comparison
Applications
- Travel Adapters up to 30W
- DiaSIM™ Simulation Model Available
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.23 MB | |
Product Brief | PDF 548 KB | |
Application Note | PDF 1.19 MB | |
Other |
Reference Design EBC10106: iW1602-00 and iW600-00 and iW673-00 5V/2A High Performance Charger Design
ZIP
2.76 MB
|
|
Other | ZIP 2.90 MB | |
Other | ZIP 2.82 MB | |
Manual - Development Tools | PDF 3.96 MB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
DiaSIM™ Simulation Models DiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: