Overview
Description
The iW1710 is a high-performance, high-power AC/DC controller designed to drive an N-channel power MOSFET for peak current mode 10W to 40W PWM flyback power supplies. Ideal for power adapters in networking applications such as wireless gateways, cable modems and ADSL modems, the iW1710 offers no-load power consumption less than 150mW.
As a PrimAccurate™ controller, which use primary-side control algorithms, the iW1710 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, and full protection from fault conditions.
For improved performance, see the iW1760B AC/DC controller page.
Features
- Less than 150mW no-load power consumption
- Ideal for 10W to 40W power supplies
- Low 10µA start-up current
- 130kHz PWM switching frequency
- PrimAccurate™ - Primary-side control, no optocoupler needed
- Quasi-resonant control for optimal efficiency
- Fast dynamic load regulation
- Fully protected from fault conditions
- Output overvoltage
- Sense resistor short circuit protection
- Over-temperature and overvoltage protection (latchable)
- Input undervoltage and overvoltage protection
- Package: SOIC-8
Comparison
Applications
- 10W to 40W power supplies for networking applications
- ADSL modems, cable modems, wireless access points and VoIP gateways
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.58 MB | |
Brochure | PDF 10.21 MB | |
White Paper | PDF 597 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: