Overview
Description
The RTKA223183DE0010BU dual output 6W universal input flyback evaluation board featuring the RAA223183 1000V regulator is used to evaluate a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC, to 13V and 5V outputs for smart meter applications.
Features
- Operational input voltage up to 450VAC
- Short-time heavy load support
- Single bus capacitor design for input up to 450VAC
- Low BOM cost design
- EMI compliance for EN 55022/CISPR 22
- Surge test compliance to IEC 61000-4-5 up to 4kV
Applications
- Smart meters
- Appliances
- Industrial control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.33 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: