Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The ISL9238 is a buck-boost Narrow Output Voltage DC (NVDC) charger. The ISL9238 provides the NVDC charging, system bus regulation and protection features for tablet, Ultrabook, notebook, power bank, and any USB-C interface platform. The advanced Renesas R3™ Technology provides high light-load efficiency and fast transient response. In Charging mode, the ISL9238 takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. As a NVDC topology charger, it also regulates the system output to a narrow DC range for stable system bus voltage. The system power can be provided from the adapter, battery, or a combination of both. The ISL9238 can operate with only a battery, only an adapter, or both connected. For Intel IMVP8 compliant systems the ISL9238 includes System Power monitor (PSYS) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of IMVP8 core regulators to provide an IMVP8 compliant power domain function. The ISL9238 supports reverse buck, boost, or buck-boost operation to input port from 2- to 4-cell batteries. The ISL9238 has serial communication using SMBus/I2C that allows programming of many critical parameters to deliver a customized solution.

Features

  • Buck-boost NVDC charger for 1-, 2-, 3-, or 4-cell Li-ion batteries
  • Input voltage range 3.2V to 23.4V (no dead zone)
  • System output voltage 2.4V to 18.304V
  • Autonomous charging option (automatic end of charging)
  • System power monitor PSYS output, IMVP compliant
  • Up to 1MHz switching frequency
  • Adapter current and battery current monitor (AMON/BMON)
  • PROCHOT# open-drain output, IMVP compliant
  • Allows trickle charging of a depleted battery
  • Ideal diode control in Turbo mode
  • Reverse buck, boost, and buck-boost operation from battery
  • Two-level adapter current limit available
  • Battery Ship mode option
  • SMBus and auto-increment I2C compatible
  • 4mm x 4mm 32 Ld TQFN package

Comparison

Applications

  • 1 to 4-cell tablets
  • Ultrabooks
  • Notebooks
  • Power banks
  • Any USB-C interface portable device requiring batteries

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library ZIP 516.35 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

ISL9237 USB Type-C Buck-Boost Battery Chargers

Introducing the industry's first buck-boost battery charger supporting USB Type-C® connectors. The single-chip ISL9237 reduces BOM costs by up to 40% and extends battery life for ultrabooks, tablets, and power banks.

Transcript

The USB Type-C is a next generation industry standard that allows charging, data transfer, and video, all in one simple connector. It can deliver up to 20V or 100W over a single cable: tailored to fit mobile devices, yet robust enough for laptops and tablets. It features reversible plug orientation and cable direction, so it will no longer matter which end of the cable or which side of the connector you plug in. It is truly all-in-one connectivity standards for tablets, notebooks, or smartphones. The USB 3.1 compliant ISL9237 joins the emerging USB Type-C ecosystem as the first battery charger capable of providing buck mode, buck-boost mode, and boost mode for 1 to 3-cell lithium-ion batteries.

The single-chip ISL9237 replaces competitive buck and boost two-chip charger solutions, eliminating a charger IC and inductor, to reduce customer bill of material costs by up to 40%. It also supports USB On-The-Go (OTG) with a 5V ultra-reverse buck mode, and reduces traditional two-stage charging to a single stage buck-boost for improved efficiency. In charging mode, the ISL9237 takes input power from a wide range of DC power sources: AC/DC charger adaptors, USB power delivery ports and any travel adapter to charge battery packs with up to three series cell lithium-ion batteries.

The ISL9237 can also operate connected to only a battery, an adapter or both. The ISL9237's key features include: input voltage range of 3.2V to 23.4V, system output voltage of 2.4V to 13.1824V, up to 1MHz operation allows smaller, lower cost inductors, and reduces acoustic noise in DCM mode.

The ISL9237 battery charger is the latest member Renesas' family of mobile computing power management solutions, which include the ISL95852, Vcore PMIC, and the ISL95908 peripheral PMIC. These products power IMVP8 compliant systems using Renesas' sixth generation core processors. For more information about the ISL9237 buck-boost charger IC, please visit the ISL9237 product page.