6-Phase 12V/48V Bidirectional Synchronous PWM Controller Evaluation Kit
The ISL78226 software enables control and observation of register settings and functional status of the controller. It works primarily via a USB to I2C interface...
The ISL78226 is a 6-phase, bidirectional, synchronous PWM controller designed to perform power conversion between 12V and 48V buses up to 3. 75kW at >95% conversion efficiency. One ISL78226 supports both Buck and Boost power conversion enabling a compact and robust design with minimum components. ISL78226 regulates both voltage and current to control power transfer from bus to bus. The multiphase architecture uses interleaved timing to support up to six parallel power stages per ISL78226. By interleaving the power stages, the ripple frequency is multiplied, reducing input and output ripple voltage and current. Lower ripple results in fewer input/output capacitors and therefore, lower component cost and smaller circuit implementation. The IC is designed to be interleaved in a master/slave architecture to be scalable for higher power. Also integrated within the device is a dual-output Flyback controller that generates both a 12V supply for the power stage FET drivers as well as a 6V supply for the ISL78226 from either of the two buses. A 200mA auxiliary linear regulator is provided to supply a local microcontroller or interface devices. A PMBus interface provides system control and diagnostics to support functional safety requirements. This digital interface offers the system controller the ability to program operating modes, voltage and current limit warning, protection thresholds, individual fault response, and rapid fault condition detection.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 6.21 MB | |
Manual - Development Tools | PDF 12.28 MB | |
White Paper | PDF 866 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL78226 software enables control and observation of register settings and functional status of the controller. It works primarily via a USB to I2C interface...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
Introducing the ISL78226, a 12V to 48V 6-phase bidirectional synchronous PWM controller for the automotive industry.