High-Efficiency, Quad Output System Power Supply Controller Evaluation Board
The ISL62386HIEVAL1Z evaluation board is used to demonstrate the performance of the ISL62386 quad-output voltage controller. The ISL62386 includes two pulse-width...
The ISL62386 controller generates supply voltages for battery-powered systems. The ISL62386 includes two pulse-width modulation (PWM) controllers, adjustable from 0. 6V to 5. 5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V output and a fixed 3. 3V output respectively. Each can deliver up to 100mA. The Channel 2 switching regulator will automatically take over the LDO5 load when programmed to 5V output. This provides a large power saving and boosts efficiency. The ISL62386 includes on-board power-up sequencing, one power-good (PGOOD) output, digital soft-start, and an internal soft-stop output discharge that prevents negative voltages on shutdown. The patented R3 PWM control scheme provides a low jitter system with fast response to load transients. Light-load efficiency is improved with period-stretching discontinuous conduction mode (DCM) operation. To eliminate noise in audio frequency applications, an ultrasonic DCM mode is included, which limits the minimum switching frequency to approximately 28kHz. The ISL62386 is available in a 32 Ld 5mm x 5mm TQFN package, and can operate over the extended temperature range (-10 °C to +100 °C).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 946 KB | |
Product Change Notice | PDF 202 KB | |
Product Change Notice | PDF 326 KB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 398 KB | |
Product Change Notice | PDF 248 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
The ISL62386HIEVAL1Z evaluation board is used to demonstrate the performance of the ISL62386 quad-output voltage controller. The ISL62386 includes two pulse-width...
The ISL62386LOEVAL1Z evaluation board is used to demonstrate the performance of the ISL62386 quad-output voltage controller. The ISL62386 includes two pulse-width...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: