Skip to main content

Overview

Description

The ISL8002B is a highly efficient, monolithic, synchronous step-down DC/DC converter that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. It uses peak current mode control architecture to allow very low duty cycle operation. ISL8002B operates at a 2MHz switching frequency, thereby providing superior transient response and allowing for the use of a small inductor. ISL8002B also has excellent stability. The ISL8002B integrates very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a boot capacitor is eliminated, thereby reducing external component count. The device can be configured for either PFM (discontinuous conduction) or PWM (continuous conduction) operation at light load. PFM provides high efficiency by reducing switching losses at light loads and PWM for fast transient response, which helps reduce the output noise and RF interference. The device is offered in a space saving 8 Ld 2mmx2mm TDFN Pb-free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Features

  • VIN range 2.7V to 5.5V
  • IOUT maximum is 2A
  • External soft-start programmable
  • Output tracking and sequencing
  • Switching frequency is 2MHz
  • Selectable PFM or PWM operation option
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.87 MB
Product Change Notice PDF 326 KB
White Paper PDF 526 KB
Application Note PDF 592 KB
Application Note PDF 2.35 MB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: