Overview
Description
The ISL85003DEMO1Z demonstration board is intended for use in point-of-load applications sourcing from 4.5V to 18V. The board is used to demonstrate the performance of the ISL85003 high-efficiency synchronous buck regulator. The ISL85003 is offered in a 4mm x 3mm dual flat no lead (DFN) package.
The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.
Features
- Input voltage range 4.5V to 18V
- Current mode control
- DCM/PWM
- Internal or external compensation options
- 500kHz switching frequency option
- External synchronization up to 2MHz
- Continuous output current up to 3A
- Minimal external components required
Applications
- Network and communication equipment
- Industrial process control
- Multi-function printers
- Point-of-load regulators
- Standard 12V rail supplies
- Embedded computing
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 348 KB | |
Datasheet | PDF 5.21 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters:
Videos & Training
Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.
Transcript
12V Synchronous Buck Regulator Family
Today I would like to introduce one of the most efficient and compact synchronous buck regulator families in the marketplace today.
There are many 12V rails in industrial applications today that need a buck converter to step the voltage down to a lower voltage and deliver up to 14A. Some of these applications often require a very efficient and compact solution. The highly integrated buck regulators listed here allow the users to meet all these requirements.
The ISL85009, ISL85012 and ISL85014 are pin compatible, very efficient and are able to deliver up to 14A. In applications that need less than 5A, Renesas offers ISL85003 and ISL85005 that are pin compatible. The ISL85009, ISL85012 and ISL85014 can operate from 3.8V to 18V input voltage, and the output voltage can be set as low as 0.6V. This family is highly integrated. The high-side and low-side FETs, with a bootstrap diode and compensation circuits are all integrated which helps to reduce the size, cost and bill of material.
This family is also highly reliable. It has high-side and low-side overcurrent protection, input and output overvoltage protection, over-temperature protection and negative current protection all integrated in the IC. This family also provides full feature sets and design flexibility to customers.
For instance, the selectable OCP scheme feature gives flexibility to the power supply designer to choose between hiccup and latch-off OCP mode, depending on their application requirements. Finally, the ISL85009, ISL85012 and ISL85014 are pin compatible, highly efficient and capable of delivering up to 14A in a very small 3.5mm x 3.5mm TQFN package.
As you see in the efficiency curve here, the ISL85009 provides one of the most efficient solution in the marketplace today. To support our customers with this family, we have developed several evaluation and demo boards.
Supporting tools such as iSim model, PowerCompass, schematic and Gerber files are all available online for this family on our website.