5A High-Efficiency Synchronous Buck Regulator Demonstration Boards
The ISL85005ADEMO1Z platform allows for a quick demonstration of the high-performance features of the ISL85005A buck regulator.
The ISL85005A is a 4.5V to 18V input,...
The ISL85005 and ISL85005A are monolithic, synchronous buck regulators with integrated 5A, 18V high-side and low-side FETs. These devices provide an integrated bootstrap diode for the high-side gate driver to reduce the external parts count. These devices also have a wide input voltage range to support applications with input voltage from multi-cell batteries or regulated 5V and 12V power rails. The ISL85005 and ISL85005A regulate the output voltage with current mode control and have an internal oscillator. The switching frequency of the ISL85005 is internally set as 500kHz, and can be synchronized to an external clock signal with frequency ranges from 300kHz to 2MHz. The ISL85005A has a fixed 500kHz switching frequency. The ISL85005 has a fixed 2. 3ms soft-start, while the ISL85005A features programmable soft-start to limit inrush current during startup. With the SS pin floating, the soft-start time of ISL85005A is also 2. 3ms. The ISL85005 can be configured in either forced Continuous Conduction Mode (CCM) or Diode Emulation Mode (DEM). DEM enables high efficiency at light-load conditions. The ISL85005A always operates in forced CCM. The ISL85005 and ISL85005A have built-in protections including input UVLO protection, input and output overvoltage protection, high-side cycle-by-cycle current limit, low-side forward current limit and reverse current limit, and thermal shutdown.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.32 MB | |
White Paper | PDF 378 KB | |
Application Note | PDF 592 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Application Note | PDF 650 KB | |
Application Note | PDF 387 KB | |
Application Note | PDF 349 KB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL85005ADEMO1Z platform allows for a quick demonstration of the high-performance features of the ISL85005A buck regulator.
The ISL85005A is a 4.5V to 18V input,...
The ISL85005AEVAL1Z platform allows for quick evaluation of the high-performance features of the ISL85005A buck regulator.
The ISL85005A is a 4.5V to 18V input, 5A...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: