Skip to main content

Overview

Description

ISL9107 and ISL9108 are 1. 6MHz synchronous step-down regulators with integrated power switches capable of delivering 1. 5A output current, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. These devices are optimized for generating low output voltages down to 0. 8V. The supply voltage range is from 2. 7V to 5. 5V allowing for the use of a single Li+ cell, three NiMH cells or a regulated 5V input. 1. 6MHz pulse-width modulation (PWM) switching frequency allows using small external components. They have flexible operation mode selection of forced PWM mode and Skip (Low IQ) mode with typical 17µA quiescent current for highest light load efficiency to maximize battery life. The ISL9107 and ISL9108 integrate a pair of low ON-resistance P-Channel and N-Channel MOSFETs to maximize efficiency and minimize external component count. The ISL9107 offers a typical 215ms Power-Good (PG) timer when powered up. The timer output can be reset by RSI. When shutdown, ISL9107 and ISL9108 discharge the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL9107 and ISL9108 are offered in 8 Ld 2mmx3mm DFN package with 0. 9mm typical height. The complete converter can occupy less than 1cm2 area.

Features

  • Integrated Synchronous Buck Regulator with up to 95% Efficiency
  • 2.7V to 5.5V Supply Voltage
  • 1.5A Guaranteed Output Current
  • 17µA Quiescent Supply Current in Skip (Low IQ) Mode
  • Selectable Forced PWM Mode and Skip Mode
  • Less Than 1µA Logic Controlled Shutdown Current
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Discharge Output Capacitor when Shutdown
  • Internal Digital Soft-Start
  • Enable, Peak Current Limiting, Short Circuit Protection
  • Over-Temperature Protection
  • Power-Good Function (for ISL9107 only)
  • 8 Ld 2mmx3mm DFN
  • Pb-Free (RoHS Compliant)

Comparison

Applications

  • Single Li-Ion Battery-Powered Equipment
  • DSP Core Power
  • PDAs and Palmtops

Documentation

Type Title Date
Datasheet PDF 724 KB
Product Change Notice PDF 326 KB
Application Note PDF 592 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: