High-Efficiency Buck-Boost Regulators with 4.5A Switches Evaluation Board
The ISL91127IRN-EVZ platform allows for quick evaluation of the high-performance features of the ISL91127IR buck-boost regulator.
The ISL91127IR is a high-current...
The ISL91127IRA-EVZ platform allows for quick evaluation of the high-performance features of the ISL91127IR buck-boost regulator.
The ISL91127IR is a high-current buck-boost switching regulator for systems using new battery chemistries in a 20 Ld, 0.5mm pitch QFN (4mm x 4mm) package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 559 KB | |
Datasheet | PDF 1.01 MB | |
2 items
|
The ISL91127IRN-EVZ platform allows for quick evaluation of the high-performance features of the ISL91127IR buck-boost regulator.
The ISL91127IR is a high-current...
The ISL91127IIN-EVZ, ISL91127II2A-EVZ and ISL91127IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91127 buck-boost regulator series....
The ISL91127IIN-EVZ, ISL91127II2A-EVZ and ISL91127IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91127 buck-boost regulator series....
The ISL91127IIN-EVZ, ISL91127II2A-EVZ and ISL91127IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91127 buck-boost regulator series....
Applied Filters: