Renesas' family of analog power modules offers users a fully integrated DC/DC switching buck converter in one package. These modules combine the controller, power FETs, output inductor, and compensation circuitry in a single package minimizing both the external component count and complexity of converter design.
Featured Products

Product Selector: Analog-Interface Power Modules
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorVideos & Training
Industry’s Smallest and Thinnest Power Modules
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.
Video List
News & Blog Posts
Power Modules Continue to Gain Adoption as Benefits Increase Through Innovation | Blog Post | May 22, 2023 |