Overview
Description
The HIP2100 is a high frequency, 100V half bridge N-channel power MOSFET driver IC. The HIP2100 general-purpose design tool is a very simple evaluation board that can help the user rapidly construct an isolated DC/DC converter in numerous configurations. The board consists of the Renesas HIP2100 half bridge driver IC, two IRFR120 MOSFETs, a bootstrap capacitor, and two input voltage decoupling capacitors.
Features
- Drives N-channel MOSFET half bridge
- SOIC, EPSOIC, QFN package options
- SOIC and EPSOIC packages compliant with 100V conductor spacing guidelines of IPC-2221
- Pb-Free product available (RoHS compliant)
- Bootstrap supply max voltage to 114VDC
- On-chip 1Ω bootstrap diode
- Fast propagation times for multi-MHz circuits
- Drives 1000pF load with rise and fall times Typ. 10ns
- CMOS input thresholds for improved noise immunity
- Independent inputs for non-half bridge topologies
- No start-up problems
- Outputs unaffected by supply glitches, HS ringing below ground, or HS slewing at high dv/dt
- Low power consumption
- Wide supply range
- Supply undervoltage protection
- 3Ω driver output resistance
- QFN package:
- Compliant to JEDEC PUB95 MO-220 QFN - Quad flat no leads - Package outline
- Near chip scale package footprint, which improves PCB efficiency and has a thinner profile
Applications
- Telecom half bridge power supplies
- Avionics DC/DC converters
- Two-switch forward converters
- Active clamp forward converters
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 248 KB | |
Datasheet | PDF 666 KB | |
2 items
|