Skip to main content

Overview

Description

The HIP2210 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2210 features a tri-level PWM input with programmable dead time. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features strong 3A source, 4A sink drivers with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The tri-level input of the HIP2210 PWM pin controls the high-side and low-side drivers with a single pin. When the PWM input is at logic high, the high-side bridge FET is turned on and the low-side FET is off. When the input is at logic low, the low-side bridge FET is turned on and the high-side FET is turned off. When the input voltage is in the mid-level state, both the high-side and low-side bridge FETs are turned off. The PWM threshold levels are proportional to an external input reference voltage on the VREF pin, allowing PWM operation across a 2.7V to 5.5V logic range.

The HIP2210 is offered in a 10 Ld 4x4mm TDFN package.

Features

  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate drivers for NMOS FETs
  • Fast propagation delay and matching: 15ns typical delay
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot Undervoltage Lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
  • Tri-Level PWM input with logic threshold levels set by external VREF pin from 2.7V to 5.5V
  • Programmable dead time prevents shoot-through; adjustable from 35ns to 350ns with a single resistor

Comparison

Applications

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

Documentation

Type Title Date
Datasheet PDF 593 KB
Brochure PDF 12.71 MB 日本語
Product Change Notice PDF 156 KB
Manual - Development Tools PDF 1.05 MB
White Paper PDF 295 KB
Application Note PDF 576 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other XLSX 92 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading