Overview
Description
The ISL80101A is a low dropout voltage, single output LDO with programmable current limiting. This LDO operates from input voltages of 2. 2V to 6V, and is capable of providing output voltages of 0. 8V to 5V. Other custom voltage options are available upon request. A submicron BiCMOS process is utilized for this product family to deliver the best-in-class analog performance and overall value. The programmable current limiting improves system reliability of end applications. An external capacitor on the soft-start pin provides an adjustable soft-starting ramp. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. This CMOS LDO will consume significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. Quiescent current is modestly compromised to achieve a very fast load transient response.
Features
- ±2% VADJ accuracy guaranteed over line, load and TJ = -40°C to +125°C
- Very low 212mV dropout voltage at VIN = 4.5V
- High accuracy current limit programmable up to 1.75A
- Very fast transient response
- 100μVRMS output noise
- Power-good output
- Programmable soft-start
- Over-temperature protection
- Small 10 Ld DFN package
Comparison
Applications
- Telecommunications and Networking
- Medical Equipment
- Instrumentation Systems
- USB Devices
- Gaming
- Routers and Switchers
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 799 KB 日本語 | |
Brochure | PDF 12.71 MB 日本語 | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 164 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: