Skip to main content

Overview

Description

The ISL80121-5 is a low dropout voltage, single output LDO with programmable current limiting. The ISL80121-5 operates from input voltages of 5V to 6V with a nominal output voltage of 5V. Other custom voltage options are available upon request. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. The programmable current limiting improves system reliability of end applications. An external capacitor on the soft-start pin provides an adjustable soft-starting ramp. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. This BiCMOS LDO will consume significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. Quiescent current is modestly compromised to achieve a very fast load transient response.

Features

  • ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
  • Very low 130mV dropout voltage
  • High accuracy current limit programmable up to 1.75A
  • Very fast transient response
  • 210µVRMS output noise
  • Power-good output
  • Programmable soft-start
  • Over-temperature protection
  • Small 10 Ld DFN package

Comparison

Applications

  • USB devices
  • Telecommunications and Networking
  • Medical Equipment
  • Instrumentation Systems
  • Routers and Switchers
  • Gaming

Documentation

Type Title Date
Datasheet PDF 727 KB 日本語
Product Change Notice PDF 326 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 164 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
6 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: