Skip to main content

Overview

Description

The RTKA214023DE0000BU evaluation board provides a simple platform to evaluate the RAA214023. It contains all the important circuitry needed to characterize critical performance parameters. The RAA214023 is a low noise, high PSRR, low dropout voltage regulator. It accepts a input voltage range of 2.7V to 5.5V, and the output voltage can be programmed from 0.8V to 3.95V by means of voltage setting pins. To extend the output voltage range up to 5.5V-VDROPOUT, an external resistor divider feedback network can be used. The device can source a load current of up to 2A and has an output voltage accuracy of ±1.75% over line, load, and temperature.

Features

  • Input Voltage Range: 2.7V to 5.5V
  • Voltage Set Pins easily programmed with JP1: 0.8V to 3.95V
  • Switch between Voltage Set pins or Eternal Resistor Divider using jumper JP_FB
  • Convenient shutdown mode function using Jumper JP_EN
  • Power good (PG) indication test point

Applications

  • High Speed Analog: VCO, ADC, DAC, LVDS
  • Clock and Timing
  • RF and Wireless
  • IoT and Smart Utilities
  • 4G and 5G Telecom

Documentation

Type Title Date
Manual - Development Tools PDF 1009 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 304 KB
1 item