Skip to main content

Overview

Description

The RTKA214038DE0000BU evaluation board provides a simple platform to evaluate the 3.5×3.5mm 20-Ld QFN RAA214038 low-dropout linear regulator (LDO).

RAA214038 is an ultra-low noise, high PSRR LDO regulator capable of sourcing up to 3A of load current with very low dropout. The output voltage can be programmed from 0.8V to 3.95V using voltage setting pins on the IC in 50mV steps. The evaluation board has convenient jumpers to exercise these pins. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.8V to 5.1V.

The LDO operates from an input voltage of 1.4V to 6.5V without VBIAS and 1.1V to 6.5V with VBIAS.

Features

  • Output voltage set pins easily programmed with 
    JP_VSET
  • Switch between voltage set pins or external resistor 
    divider using jumper JP_FB
  • Convenient shutdown mode function using jumper 
    JP_EN
  • Power-good (PG) indication test point
  • VBIAS banana jack or turret for applications where 
    VIN < 1.4V
  • BNC_VIN and BNC_VOUT connections for PSRR 
    and output noise testing

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 894 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 494 KB
1 item

Product Options

Applied Filters:

Loading