Overview
Description
The DA6102 is a highly integrated multi-channel PMIC designed for 2-cell Lithium-ion battery-powered systems. The wide input voltage range allows direct battery connection for each channel to maximize battery life. The PMIC also includes a highly accurate input current sense with circuit breaker control for battery current sensing and overcurrent shutdown.
The DA6102 integrates two buck regulators, a buck-boost regulator, a high current buck controller, and two always-on LDOs. This high level of integration combined with high-frequency operation (up to 3MHz) minimizes both PCB size and external component count for the smallest possible solution size. The DA6102 uses extremely low RDSON FETs to enable very high-efficiency buck and buck-boost regulation.
Benefits
- High efficiency
- Wide input voltage range
- Highly programmable start-up sequencing and protection features on each channel
- High accuracy ±1% input current sense monitoring
- High frequency operation – Low-profile components
Features
- 4.5V to 11.5V input range
- Input current sense with circuit breaker
- ±1% monitoring accuracy
- Programmable internal switching frequency
- 1.0, 1.5, 2.0, 3.0MHz
- External sync clock input
- 1.5MHz to 3MHz range
- Programmable sequencing and soft-start
- Two always-on LDOs with integrated load switches
- Two integrated buck converters
- One integrated buck-boost converter
- One high-current buck controller
- Two load switch controllers
- Two external LDO monitors
- Power-Good flag
- Global enable input
- CH1: Buck-boost regulator
- 700mA max
- 5.1V to 5.8V output range
- CH2: Buck regulator
- 2.2mA max
- 3V to 4.55V output range
- CH3: Buck controller
- Synchronous NFET drivers
- 3.0V to 3.75V output range
- Supports up to 4A
- CH4: Buck regulator
- 600mA max
- 3.2V to 4.2V output range
- LDO1: 300mA, always-on
- LDO2: 200mA, always-on
- Package: 56-bump, 2.975mm x 3.375mm WLCSP
Comparison
Applications
- DSLR cameras
- MILC cameras
- Handheld point-of-sale terminals
- 2-cell battery applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.34 MB | |
Brochure | PDF 10.21 MB | |
Product Brief | PDF 466 KB 日本語 | |
Manual - Development Tools | PDF 1.46 MB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: