Overview
Description
The DA9072 is a highly integrated, configurable, low quiescent current power management IC (PMIC) that integrates the most common needs for wearables, home automation and low power battery applications. The PMIC comprises a linear charger with power path management, ultra-low quiescent current (Iq) buck regulator and LDO/load switches, analog battery monitor, watchdog, and protection features in an I2C configurable compact WLCSP package.
DA9072 has several power saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low Iq buck converter that is efficient down to 10μA load currents and low Iq LDOs. The uncommitted inputs of LDOs can be connected to either the battery or buck output. The integrated, high-efficiency boost regulator supports both sensors and display supply needs with a wide range of configurable output voltages. DA9072 provides charge current up to 500mA to speed up the charge cycle. The charge profile is programmable by external resistors or in software, allowing either stand-alone operation or host control.
DA9072 includes dynamic power path management which automatically balances current delivered between the system and the battery. Suitable for small battery applications, the battery monitor facilitates on-demand battery voltage and discharge current monitors to an external MCU’s ADC for supporting software fuel gauging.
Benefits
- Flexible charger supports slow and fast charging rates
- Low quiescent current buck regulator and LDOs extend battery life
- Integrated PMIC reduces power management footprint by 25% compared to discrete solutions
- Programmable power states optimize performance in operating modes and extend battery life in storage modes
Features
- 2.5V to 5.5V operating range
- 22V tolerant, 500mA linear battery charger with power path
- Battery protection during charging and discharging
- 300mA buck converter with 900nA quiescent current
- 3x 150mA LDO/load switches with 800nA quiescent current
- Dedicated watchdog and reset inputs
- I2C Interface
- Package: WLCSP-42 (2.97mm x 2.66mm)
Comparison
Applications
- Fitness trackers
- Smartwatches
- Wireless headphones
- Portable medical
- Personal health monitors
- Portable gaming
- Wireless earbud cradles
- Home automation
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.46 MB | |
Brochure | PDF 10.21 MB | |
Application Note | PDF 267 KB | |
Product Brief | PDF 311 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: