Overview
Description
The DA9080 is a five-output configurable power management IC (PMIC) that has four synchronous step-down buck regulators and one 200mA LDO. One of the bucks is capable of up to 5A of output current. Robust protection features include undervoltage lockout (UVLO), overcurrent protection (OC), and thermal protection for fault protection features. The DA9080 is offered in a 32-lead QFN package.
Benefits
- Drives various Arm® cores with configurable powerful power rails
- Excellent input/output and efficiency characteristics minimize board area
- Complete supervision functions (UVLO, OC, OV, UV, TSD, PG) improve system stability
Features
- Power supply voltage (VIN) 4.0V to 5.5V
Selectable output voltage range for 4 bucks:- CH1 Buck: 2.1V to 3.3V, 20mV step, 1.5A
- CH2 Buck: 1.5V to 2.6V, 20mV step, 1.5A
- CH3 Buck: 0.9V to 1.3V, 5mV step, 1.5A
- CH4 Buck: 0.8V to 1.4V, 5mV step, 5.0A
- LDO:
- VOUT: 3.3V
- IOUT: 0.2A (max)
- General-purpose ADC:
- 8-bit SAR ADC
- Two external inputs
- Die temperature sense
- Protection functions:
- Overcurrent protection
- Overvoltage protection
- Undervoltage protection
- Thermal shutdown protection
- I2C control interface:
- Standard mode (100kbit/s)
- Fast mode (400kbit/s)
- Fast mode+ (1Mbit/s)
- Package: QFN32 5.0mm x 5.0mm
Comparison
Applications
- Single board computers
- Lower power processors
- Test equipment
- POS terminals
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.87 MB | |
Application Note | PDF 335 KB | |
Application Note | PDF 133 KB | |
Application Note | PDF 134 KB | |
Application Note | PDF 433 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: