Skip to main content

Overview

Description

The ISL91302B22-EVZ platform allows quick evaluation of the high performance features of the ISL91302B multi-output PMIC, which has two controllers capable of configuring its power stages for 2+2 channel outputs. Each channel can deliver up to 5A continuous output current per phase. The ISL91302B uses the Renesas proprietary R5 modulator technology to maintain accurate voltage regulation, while providing excellent efficiency and transient response. It also supports the standard I2C and SPI communication protocols, ideal for systems using a single-cell battery.

Features

  • Small, compact design
  • Supports both I2C and SPI bus communication protocols
  • Adjustable VOUT and independent DVS control for both channels
  • Real-time fault protection and monitor (OC, UV, OV, OT)
  • Six layer board design optimized for thermal performance and efficiency
  • Connectors, test points, and jumpers for easy measurements
  • Built-in load transient circuits for each output channel

Applications

  • Smart phones and tablets
  • FPGA and ASIC power
  • Industrial MPU power
  • Human machine interface

Documentation

Type Title Date
Datasheet PDF 3.07 MB
Manual - Hardware PDF 2.56 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 574.78 MB
PCB Design Files ZIP 2.05 MB
2 items

Product Options

Applied Filters: