USB to I2C Dongle
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Flexible output current capabilities are key to address modern multi-core SoC solutions with a variety of different skews. The P9148 distributed power units (DPU) operate as additional phases to the P91E0A PMIC to increase the output current of the solution. The device works as a controlled current source fully controlled by the host PMIC. Multiple P9148 devices may be used in parallel to provide additional current to the load. A high-speed proprietary interface between the P91E0A and the P9148A provides control and feedback information. The device seamlessly integrates into the PMIC ecosystem and is flexible and transparent to the user. P9148A has been designed for systems with a single 5V supply available and supports features such as an optional thermal limit warning flag, load current monitor, and automatic load-balancing among phases).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 720 KB | |
End Of Life Notice | PDF 768 KB | |
Product Change Notice | PDF 771 KB | |
Application Note | PDF 428 KB 简体中文 | |
4 items
|
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: