Skip to main content
Order Now

Overview

Description

The SLG59M1655V is a high-performance 7.8mΩ nFET load switch designed for all 0.85V to 5.5V power rail applications up to 9A. Incorporating reverse-current blocking, the SLG59M1655V is uniquely suited for those power rail applications where output-to-input voltage back feed conditions are to be avoided. Using a proprietary MOSFET design, the SLG59M1655V achieves its stable 7.8mΩ RDSON across a wide input/supply voltage range. The SLG59M1655V package also exhibits low thermal resistance for high-current operation.

Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1655V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.0mm x 3.0mm STDFN package.

Features

  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 7.8mΩ RDSON while supporting 9A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection
  • Output discharge version: SLG59M1600V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 642 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training