Skip to main content

Overview

Description

The SLG59M1735C is a high performance 10.5 mΩ, 4 A single-channel nFET load switch which can operate with a 2.5 V to 5.5 V VDD supply to switch power rails from as low as 0.9 V up to the supply voltage. The SLG59M1735C incorporates two-level overload current protection, thermal shutdown protection, and soft-start control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1735C achieves its stable 10.5 mΩ RDSON across a wide input voltage range. Through the application of proprietary CuFET technology, the SLG59M1735C’s can be used in high-current applications with a very-small 1.5 mm2 WLCSP form factor.

Features

  • Key Applications: Notebook/Tablet PC and Smartphone Power Rail Switching
  • Low RDSON: 10.5 mΩ
  • Continuous IDS: Up to 4 A
  • Wide Input Voltage Range: 0.9 V ≤ VD ≤ Up to VDD
  • Supply Voltage: 2.5 V ≤ VDD ≤ 5.5 V
  • Capacitor-adjustable Soft-start Control
  • Internal Two-level Overcurrent Protection
    • Fixed 6 A Active Current Limit
    • Fixed 0.5 A Short-circuit Current Limit
  • Thermal Shutdown Protection
  • Operating Temperature Range: -40 °C to 85 °C
  • Other Options Available
    • Fixed Soft-start Control
    • Fast Output Voltage Discharge

Comparison

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Documentation

Type Title Date
Datasheet PDF 973 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 364 KB
Other PDF 385 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training