Overview
Description
With this eFuse (electronic fuse) box reference board, Renesas provides an efficient solution for power distribution systems. The compact, only 30cm2 sized board includes 10 output channels switched by Renesas Intelligent Power Devices (IPD), which enable intelligent and protected switching of high currents. The eFuse function is realized by using the current feedback of the IPDs. The control of the eFuse is done by software programmed on an RL78 MCU. The fuse characteristic is configurable and can be adjusted to a variety of cables and conditions. A GUI is available for control and configuration of the reference board. As communication interfaces CAN and LIN transceivers are integrated on the board.
Features
- 10 switched outputs: 2x 30A, 4x 10A and 4x 3A
- Compact size of about 55mm x 55mm x 25mm
- Renesas Intelligent Power Devices with self-protection and diagnostic functions
- Renesas RL78 MCU for control, current measurement, and eFuse calculations
- Renesas ISL78301 LDO for 5V power supply
- NTC for board temperature information
- -40 °C to +85 °C module ambient
- CAN communication
- Robust connectors for input power and loads
- GUI for control and settings
- Free selection of active outputs
- Individual eFuse parameter setting for each output channel
- A calibration of current measurement for each output channel
- Fault diagnosis for each output channel
- Parking mode emulation
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 10.43 MB | |
1 item
|
Design & Development
Software & Tools
Lab on the Cloud
Lab on the Cloud
The compact board includes 10 output channels switched by Renesas Intelligent Power Devices (IPD). The e-fuse function is realized by using the current feedback of the IPDs.
The Telematics Gateway combines the Vehicle Control Unit and Wireless Communication Unit reference designs to demonstrate typical vehicle gateway software applications to showcase the transformation of vehicles into smarter, safer, and more connected experiences.
Videos & Training
News & Blog Posts
Integrated Telematics Gateway: Secure, Connected, and Efficient Vehicle Systems | Blog Post | Mar 22, 2025 |