Overview
Description
The iW3617 two-stage solid-state lighting (SSL) LED driver combines high power factor (PF >0.95), low THD (<15%) and low output ripple (<20%) for residential and commercial dimmable retrofit LED luminaires up to 25W. By using a bipolar junction transistor (BJT) power device, reducing component count for the protection circuits, and using lower-cost electrolytic capacitors, the iW3617 enables a very low overall BOM cost.
The iW3617 is compatible with the IEC 61000-3-2 specification for electromagnetic compatibility (EMC), the Zhaga hot-plug standard, and incorporates mapping options that fall within the NEMA SSL 6 dimming curves. It also uses Renesas' patented, intelligent digital dimming to automatically detect the dimmer type and phase, enabling broad compatibility with analog and digital dimmers.
Renesas' unique over-temperature protection (OTP) derating circuit monitors an external NTC resistor; reduces the output drive to the LEDs in small, virtually imperceptible increments; then restores brightness as the temperature falls. This prevents exceeding the temperature rating of the electrolytic capacitors and helps ensure a predictable, safer bulb operating life.
Features
- Ideal for 25W Off-Line Solid-State Lighting Applications
- High PF (>0.95) and Low THD (<15%)
- PrimAccurate™ - Isolated Off-Line AC/DC Controller
- Integrates Renesas' Flickerless™ Technology
- Removes Virtually All LED Flicker
- Less than 20% Output Ripple at 100Hz/120Hz
- 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
- Broad Range of Dimmer Capability
- Leading Edge, Trailing Edge, Digital Dimmers and Occupancy Sensors and Timers
- Automatic Detection of Dimmer Type and Phase
- 1% to 100% Wide Dimming Range
- Automatically Detects and Operates without Dimmer
- Quasi-resonant Mode for Optimal Efficiency
- Compatible with SSL Industry Standards
- Zhaga Hot-Plug Standard
- NEMA SSL 6 Dimming Standard for Incandescent Replacement
- Fully Protected
- Works from DC Voltage Emergency Back-Up System
- NTC-based Temperature Derating Circuit
- Overvoltage/Over-Temperature Protection
- Output Overvoltage, Overcurrent and Short Circuit
- Open LED Fault Detection
- Sense-Resistor Short Circuit Protection
Comparison
Applications
- Dimmable LED Ballasts and Luminaires up to 25W
- Dimmable Retrofit Lamps up to 25W
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.51 MB | |
Product Brief | PDF 569 KB | |
Other | ZIP 3.52 MB | |
Other | ZIP 3.44 MB | |
White Paper | PDF 807 KB | |
White Paper | PDF 843 KB | |
White Paper | PDF 597 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
