Overview
Description
The iW3620 is a high-performance AC/DC power supply controller for applications up to 40W of output power, optimized for driving LEDs from an AC supply voltage. Designed to operate from a universal input voltage range of 85VAC to 264VAC, the iW3620 can be used across all voltage standards worldwide.
The iW3620 uses Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional opto-isolator and external compensation components, reducing solution size and cost. The device operates in quasi-resonant mode in order to optimize efficiency at heavy loads and uses pulse-by-pulse waveform analysis to offer loop response characteristics superior to traditional offline solutions. The iW3620 is fully protected and incorporates Renesas' EZ-EMI® technology to facilitate EMI management in the end application, giving the end-user an easy-to-design and robust solution for solid-state lighting.
Features
- PrimAccurate™ - Isolated Offline AC/DC Controller
- EZ-EMI Design to Easily Meet Global EMI Specifications
- Ideal for Offline LED Applications up to 40W
- Universal Input Power Supply Range - 85VAC to 264VAC
- Up to 130kHz Switching Frequency, Enables Small Adapters
- Quasi-resonant Mode for Optimal Efficiency
- Low 10µA Start-Up Current
- Programmable Over-temperature Protection - External NTC Thermistor
- Built-in Output Overvoltage Protection
- Sense Resistor Short Circuit Protection
- Open Circuit Protection
Comparison
Applications
- Solid-State Lighting
- 40W LED Luminaires
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.37 MB | |
White Paper | PDF 1.94 MB | |
White Paper | PDF 807 KB | |
White Paper | PDF 597 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: