RAA212831 72V 0.5A Step-Down Regulator Demonstration Board
The RTKA212831DR0000BU provides a simple platform to demonstrate the performances of the RAA212831. The RAA212831 is an integrated 72V input voltage, 0.5A output load...
The RAA212831 is a triple output regulator combining a 4.5V to 72V input, 0.5A buck regulator with two LDO outputs. The buck regulator has a fixed switching frequency of 350kHz in Continuous Conduction mode (CCM) and operates in pulse-skipping mode at lighter loads when it enters Discontinuous Conduction mode (DCM). The two LDOs operate from a 12V (or lower) input voltage. The LDOs are rated at 100mA and 50mA of output current. The buck regulator output can be set from 1.25V to VIN×Dmax. The LDOs can support an input voltage range of 6V to 12V, and the output voltages are fixed at 3.3V and 5V. The IC is designed to provide a compact, highly integrated power management solution. Its integrated buck regulator and LDO outputs minimize system component count.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.26 MB | |
Brochure | PDF 5.49 MB 日本語 | |
2 items
|
The RTKA212831DR0000BU provides a simple platform to demonstrate the performances of the RAA212831. The RAA212831 is an integrated 72V input voltage, 0.5A output load...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RAA2128314GSP#HA0 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | SOICN-EP | Reel | 2 | 0.9968 | Get Samples, |